Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTM1DD16C12E Image
Discontinued

Range: Advantys FTB

Products

FTM1DD16C12E

Schneider Electric FTM1DD16C12E Image
Discontinued
Range: Advantys FTB

Products

FTM1DD16C12E

expandable IP67 modular I/O splitter box - Advantys FTM - 16 I/O - 24 V DC

Show more characteristics >
FTM1DD16C12E  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Advantys FTM
    product or component type
    IP67 modular I/O splitter box
    splitter box type
    Expandable
    input/output number
    16
    discrete input number
    0...16
    product compatibility
    With 2-wire/3-wire sensors
    discrete output number
    0...16
    electrical connection
    1 female connector M12 next module
    1 male connector M12 bus module or previous module
    8 female connectors M12 sensor or actuator
    Complementary
    internal current consumption
    50 mA
    [Ue] rated operational voltage
    24 V DC
    supply current
    <= 4 A
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    200 mA
    discrete input logic
    Positive
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    discrete output current
    500 mA
    discrete output type
    Transistor
    sensor power supply
    18...30 V
    reverse polarity protection
    Internal
    response time on output
    0...0.5 ms
    switching frequency
    <= 5 Hz inductive load
    <= 50 Hz resistive load
    tungsten load
    <= 10 W
    output connection cable size
    0.34 mm², cable length = 5 m
    0.75 mm², cable length = 10 m
    input filtering
    1 ms
    control threshold undervoltage
    0...18 V
    status LED
    1 LED actuator power supply diagnostics
    1 LED per channel yellow channel status
    1 LED sensor power supply diagnostics
    surge withstand
    -1 kV signal conforming to IEC 61000-4-5
    1 kV signal conforming to IEC 61000-4-5
    0.5 kV ground/PE conforming to IEC 61000-4-5
    0.5 kV power supply conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m, M4 screw(s)
    product weight
    0.22 kg
    Environment
    standards
    IEC 1131-2 Type 2
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    IP degree of protection
    IP67
    operating altitude
    0...2000 m
    vibration resistance
    15 gn conforming to IEC 68-2-6
    shock resistance
    50 gn, for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV power supply conforming to IEC 61000-4-4
    2 kV power supply conforming to IEC 61000-4-4
    -2 kV signal conforming to IEC 61000-4-4
    2 kV signal conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 9/30/11
    Size 2.5 MB
    Date 9/30/11
    Size 2.5 MB
    Date 9/29/11
    Size 3.5 MB
    Date 10/18/12
    Size 5.1 MB
    Date 12/13/17
    Size 2.5 MB
    Date 10/2/11
    Size 3.5 MB
    Date 9/29/11
    Size 2.5 MB
    Date 10/18/12
    Size 5.1 MB
    Date 10/2/11
    Size 2.5 MB
    Date 10/18/12
    Size 5.1 MB
    Date 10/18/12
    Size 5.1 MB
    Date 9/30/11
    Size 3.5 MB
    Date 9/29/11
    Size 3.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.