Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTM1CN10 Image
Discontinued

Range: Advantys FTB

Products

FTM1CN10

Schneider Electric FTM1CN10 Image
Discontinued
Range: Advantys FTB

Products

FTM1CN10

CANopen bus module interface - Advantys FTM - 24 V DC - 1 Mbit/s

Show more characteristics >
FTM1CN10  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Advantys FTM
    product or component type
    Bus module interface
    IP degree of protection
    IP67
    bus type
    CANopen
    structure type
    According to EN 50325
    According to ISO 11898
    transmission rate
    1 Mbit/s
    Complementary
    [Ue] rated operational voltage
    24 V DC
    supply current
    <= 9 A
    binary rate
    125 kbit/s
    250 kbit/s
    500 kbit/s
    internal current consumption
    70 mA
    number of splitter box
    1...16
    electrical connection
    1 female connector M12 bus OUT
    1 male connector 7/8" power supply
    1 male connector M12 bus IN
    4 female connectors M12 I/O splitter boxes
    method of access
    Multimaster
    Priority information
    transmission support medium
    2 twisted shielded wires
    number of addresses
    1...127
    surge withstand
    -1000 kV signal conforming to IEC 61000-4-5
    1000 kV signal conforming to IEC 61000-4-5
    -500 kV ground/PE conforming to IEC 61000-4-5
    500 kV ground/PE conforming to IEC 61000-4-5
    -500 kV power supply conforming to IEC 61000-4-5
    500 kV power supply conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m, M4 screw(s)
    product weight
    0.42 kg
    Environment
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    0...2000 m
    vibration resistance
    15 gn conforming to IEC 68-2-6
    shock resistance
    50 gn, for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV power supply conforming to IEC 61000-4-4
    2 kV power supply conforming to IEC 61000-4-4
    -2 kV signal conforming to IEC 61000-4-4
    2 kV signal conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    resistance to magnetic fields
    30 A/m 50 Hz conforming to IEC 61000-4-8
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 5.1 MB
    Date 10/18/12
    Size 5.1 MB
    Date 10/18/12
    Size 5.1 MB
    Date 10/18/12
    Size 5.1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 344.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.