Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric FTB1DP08E08SP0 Image
    Discontinued

    Range: Advantys FTB

    Products

    FTB1DP08E08SP0

    Schneider Electric FTB1DP08E08SP0 Image
    Discontinued
    Range: Advantys FTB

    Products

    FTB1DP08E08SP0

    I/O splitter box FTB monobloc - IP67 - for Profibus DP - 8I - 8O

    Show more characteristics >
    FTB1DP08E08SP0  has not been replaced. Please contact your customer care center for more information.

    • Main
      range of product
      Advantys FTB
      product or component type
      IP67 monobloc I/O splitter box
      enclosure material
      Plastic
      bus type
      Profibus DP
      input/output number
      16
      discrete input number
      8
      discrete output number
      8
      structure type
      According to DIN 19245
      According to EN 50170
      Complementary
      [Ue] rated operational voltage
      24 V DC
      supply current
      8 A
      internal current consumption
      120 mA
      discrete input voltage
      24 V
      discrete input voltage type
      DC
      discrete input current
      <= 200 mA
      discrete input logic
      Positive
      product compatibility
      With 2-wire/3-wire sensors
      discrete output voltage
      24 V
      discrete output voltage type
      DC
      discrete output current
      1600 mA
      discrete output type
      Transistor
      sensor power supply
      18...30 V
      reverse polarity protection
      Internal
      switching frequency
      <= 20 Hz
      tungsten load
      <= 10 W
      electrical connection
      1 female connector 7/8" power OUT
      1 female connector M12 bus OUT
      1 male connector 7/8" power IN
      1 male connector M12 bus IN
      8 female connectors M12 sensor or actuator
      output connection cable size
      0.34 mm², cable length = 5 m
      0.75 mm², cable length = 10 m
      method of access
      Master/slave
      Multimaster
      transmission rate
      12 Mbit/s
      transmission support medium
      2 twisted, type A, shielded wires (RS485)
      number of addresses
      1...126 with repeater
      1...32 without repeater
      input/output number of splitter box
      8 O + 8 diagnostic inputs
      output overvoltage protection
      Suppressor diode
      protection type
      Short-circuit protection
      input filtering
      1 ms
      control threshold undervoltage
      0...18 V
      status LED
      1 LED for actuator power supply error
      1 LED for actuator power supply status
      1 LED for bus diagnostic
      1 LED for sensor power supply error
      1 LED for sensor power supply status
      1 LED per channel for channel diagnostic
      1 LED per channel for channel status
      surge withstand
      -1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
      1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
      -1 kV signal (asymmetrical) conforming to IEC 61000-4-5
      1 kV signal (asymmetrical) conforming to IEC 61000-4-5
      0.5 kV ground/PE conforming to IEC 61000-4-5
      0.5 kV power supply (symmetrical) conforming to IEC 61000-4-5
      0.5 kV signal (symmetrical) conforming to IEC 61000-4-5
      operating position
      Any position
      fixing mode
      By 2 screws
      tightening torque
      1.5 N.m for M4 screw(s)
      product weight
      0.43 kg
      Environment
      standards
      IEC 1131-2 Type 2
      product certifications
      cULus
      ambient air temperature for operation
      0...55 °C
      ambient air temperature for storage
      -25...70 °C
      IP degree of protection
      IP67 conforming to IEC 60529
      operating altitude
      0...2000 m
      vibration resistance
      0.35 mm constant amplitude at 10...57 Hz conforming to IEC 68-2-6, FC test
      5 gn constant acceleration at 57...150 Hz conforming to IEC 68-2-6, FC test
      shock resistance
      30 gn, for 11 ms conforming to IEC 68-2-27, EA tests
      resistance to electrostatic discharge
      -4 kV in contact conforming to IEC 61000-4-2
      4 kV in contact conforming to IEC 61000-4-2
      -8 kV in air conforming to IEC 61000-4-2
      8 kV in air conforming to IEC 61000-4-2
      resistance to radiated fields
      10 V/m conforming to IEC 61000-4-3
      resistance to fast transients
      -2 kV power supply conforming to IEC 61000-4-4
      2 kV power supply conforming to IEC 61000-4-4
      -2 kV signal conforming to IEC 61000-4-4
      2 kV signal conforming to IEC 61000-4-4
      resistance to conducted disturbances
      10 V conforming to IEC 61000-4-6
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      • Italian
      • German
      User guide
      Date
      Size
      Add to My Documents
      Date 12/13/17
      Size 1.7 MB
      Date 9/30/11
      Size 1.7 MB
      Date 9/30/11
      Size 1.7 MB
      Date 9/29/11
      Size 1.7 MB
      Date 9/27/11
      Size 1.7 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.