Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTB1CN16CP0 Image
Discontinued

Range: Advantys FTB

Products

FTB1CN16CP0

Schneider Electric FTB1CN16CP0 Image
Discontinued
Range: Advantys FTB

Products

FTB1CN16CP0

I/O splitter box FTB monobloc - IP67 - for CANopen - 0..16I - 0..16O

Show more characteristics >
FTB1CN16CP0  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Advantys FTB
    product or component type
    IP67 monobloc I/O splitter box
    enclosure material
    Plastic
    bus type
    CANopen
    input/output number
    16
    discrete input number
    0...16
    discrete output number
    0...16
    structure type
    According to EN 50325
    According to ISO 11898
    Complementary
    [Ue] rated operational voltage
    24 V DC
    supply current
    8 A
    internal current consumption
    120 mA
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    <= 200 mA
    discrete input logic
    Positive
    product compatibility
    With 2-wire/3-wire sensors
    discrete output voltage
    24 V
    discrete output voltage type
    DC
    discrete output current
    1600 mA
    discrete output type
    Transistor
    sensor power supply
    18...30 V
    reverse polarity protection
    Internal
    switching frequency
    <= 20 Hz
    tungsten load
    <= 10 W
    electrical connection
    1 female connector 7/8" power OUT
    1 female connector M12 bus OUT
    1 male connector 7/8" power IN
    1 male connector M12 bus IN
    8 female connectors M12 sensor or actuator
    output connection cable size
    0.34 mm², cable length = 5 m
    0.75 mm², cable length = 10 m
    method of access
    Multimaster
    Priority information
    transmission rate
    1 Mbit/s
    transmission support medium
    2 twisted shielded wires
    number of addresses
    1...127
    input/output number of splitter box
    8 I/O + 8 I/O diagnostic
    output overvoltage protection
    Suppressor diode
    protection type
    Short-circuit protection
    input filtering
    1 ms
    control threshold undervoltage
    0...18 V
    status LED
    1 LED for actuator power supply diagnostics
    1 LED for sensor power supply diagnostics
    1 LED per channel for channel diagnostic
    1 LED per channel for channel status
    2 LEDs for bus diagnostic
    surge withstand
    -1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
    1 kV power supply (asymmetrical) conforming to IEC 61000-4-5
    -1 kV signal (asymmetrical) conforming to IEC 61000-4-5
    1 kV signal (asymmetrical) conforming to IEC 61000-4-5
    0.5 kV ground/PE conforming to IEC 61000-4-5
    0.5 kV power supply (symmetrical) conforming to IEC 61000-4-5
    0.5 kV signal (symmetrical) conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m for M4 screw(s)
    product weight
    0.45 kg
    Environment
    standards
    IEC 1131-2 Type 2
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    IP degree of protection
    IP67 conforming to IEC 60529
    operating altitude
    0...2000 m
    vibration resistance
    0.35 mm constant amplitude at 10...57 Hz conforming to IEC 68-2-6, FC test
    5 gn constant acceleration at 57...150 Hz conforming to IEC 68-2-6, FC test
    shock resistance
    30 gn, for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV power supply conforming to IEC 61000-4-4
    2 kV power supply conforming to IEC 61000-4-4
    -2 kV signal conforming to IEC 61000-4-4
    2 kV signal conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 138.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.