Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric FBX0000T2 Image

    Range: FBX

    Function Type

    FBX0000T2

    Schneider Electric FBX0000T2 Image
    Range: FBX

    Function Type

    FBX0000T2

    FBX Gas Insulated Switchgear - T2 function - Transformer protection with CB

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      FBX
      product or component type
      Transformer protection with vacuum circuit-breaker
      network type
      AC
      network frequency
      50/60 Hz
      rated voltage
      12...24 kV
      [In] rated current
      630 A
      400 A
      bus rated current
      1250 A
      630 A
      [Icw] rated short-time withstand current
      16 kA at 1 s
      21 kA at 1 s
      21 kA at 3 s
      25 kA at 1 s
      16 kA at 3 s
      integral instant protection
      16 kA at 1 s class AFL
      20 kA at 1 s class AFL
      25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
      Complementary
      enclosure type
      RE (right extensible)
      DE (double extensible)
      NE (not extensible)
      bushing type
      Type C
      pressure sensor type
      Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
      Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
      Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
      Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
      shaft type
      Standard
      Extended version
      Anti reflex version
      language
      Hungarian
      Portuguese
      Polish
      German
      French
      Russian
      Italian
      English
      Spanish
      interlocking type
      ESW + LBSW
      cable entry
      1 cable entry per phase
      1 cable entry per phase with surge arrester
      2 cable entry per phase
      type of service box
      Standard without window
      Standard with window
      relay type
      Current control relay SEG WIC1-2PE with current transformer sensor
      Current control relay SEG WIC1-4P with current transformer sensor
      Current control relay SEG WIC1-4PE with current transformer sensor
      Current control relay DPX-1 with current transformer sensor
      Current control relay SEG WIC1-3PE with current transformer sensor
      control type
      Motor mechanism 24...220 V at DC
      Motor mechanism 100...230 V at AC
      Manual : O - 3 min - CO
      auxiliary contact composition
      2 NO + 2 NC switch disconnector
      1 NO + 1 NC earthing switch
      2 NO + 2 NC vacuum circuit-breaker
      current transformer type
      : protection on bushing
      : measuring on cable
      local signalling
      F21D
      Voltage presence indicator light
      F22D
      F23D
      F23DM
      Voltage presence indicator light Horstmann
      Voltage presence indicator light Kries
      Fault indication Horstmann
      Fault indication Kries
      Environment
      IP degree of protection
      Tank with HV parts : IP67
      Low voltage control compartment : IP3x
      Cable compartment : IP2xC
      Front face + mechanism : IP2x (standard)
      Front face + mechanism : IP33 (optional)
      IK degree of protection
      IK07
      height
      1380 mm
      width
      490 mm
      depth
      752 mm
      ambient air temperature for operation
      -5...40 °C (standard)
      -25...40 °C (optional)
      -5...55 °C (optional - for reduced service currents)
      operating altitude
      <= 1000 m
      standards
      IEC 62271-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.