Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric FBX0000T1 Image

    Range: FBX

    Function Type

    FBX0000T1

    Schneider Electric FBX0000T1 Image
    Range: FBX

    Function Type

    FBX0000T1

    FBX Gas Insulated Switchgear - T1 function -switch-disconnector fuse combination

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      FBX
      product or component type
      Transformer protection with switch-disconnector fuse combination
      network type
      AC
      network frequency
      50/60 Hz
      rated voltage
      12...24 kV
      [In] rated current
      250 A
      bus rated current
      1250 A
      630 A
      [Icw] rated short-time withstand current
      1 kA at 1 s
      5 kA at 1 s
      3 kA at 3 s
      integral instant protection
      16 kA at 1 s class AFL
      16 kA at 1 s class AFLR (with exhaust towards the bottom)
      20 kA at 1 s class AFL
      20 kA at 1 s class AFLR (with exhaust towards the bottom)
      25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
      Complementary
      enclosure type
      DE (double extensible)
      RE (right extensible)
      NE (not extensible)
      bushing type
      Type A (standard)
      Type C (option)
      pressure sensor type
      Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
      Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
      Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
      Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
      shaft type
      Extended version
      Standard
      Anti reflex version
      language
      Portuguese
      German
      Spanish
      Hungarian
      Italian
      Polish
      Russian
      French
      English
      interlocking type
      ESW + LBSW
      cable entry
      1 cable entry per phase
      type of service box
      Minimized without window
      Standard without window
      Standard with window
      control type
      Motor mechanism 24...220 V at DC
      Manual
      Motor mechanism 100...230 V at AC
      auxiliary contact composition
      2 NO + 2 NC switch disconnector
      1 NO + 1 NC earthing switch
      local signalling
      Voltage presence indicator light
      Environment
      IP degree of protection
      Tank with HV parts : IP67
      Low voltage control compartment : IP3x
      Cable compartment : IP2xC
      Front face + mechanism : IP2x (standard)
      Front face + mechanism : IP33 (optional)
      Fuse compartment : IP65 (standard)
      Fuse compartment : IP67 (optional)
      IK degree of protection
      IK07
      height
      1380 mm (standard)
      1040 mm (optional)
      width
      490 mm
      depth
      752 mm
      ambient air temperature for operation
      -5...40 °C (standard)
      -25...40 °C (optional)
      -5...55 °C (optional - for reduced service currents)
      operating altitude
      <= 1000 m
      standards
      IEC 62271-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.