Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric FBX0000RE Image

    Range: FBX

    Function Type

    FBX0000RE

    Schneider Electric FBX0000RE Image
    Range: FBX

    Function Type

    FBX0000RE

    FBX Gas Insulated Switchgear - RE function - Riser with earthing switch

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      FBX
      product or component type
      Direct incoming feeder with earthing switch
      network type
      AC
      network frequency
      50/60 Hz
      rated voltage
      12...24 kV
      [In] rated current
      630 A
      bus rated current
      630 A
      1250 A
      [Icw] rated short-time withstand current
      16 kA at 1 s
      21 kA at 1 s
      21 kA at 3 s
      25 kA at 1 s
      16 kA at 3 s
      integral instant protection
      16 kA at 1 s class AFL
      20 kA at 1 s class AFL
      25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
      Complementary
      enclosure type
      RE (right extensible)
      DE (double extensible)
      NE (not extensible)
      bushing type
      Type C
      pressure sensor type
      Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
      Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
      Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
      Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
      shaft type
      Standard
      Extended version
      Anti reflex version
      language
      English
      French
      German
      Hungarian
      Italian
      Polish
      Portuguese
      Russian
      Spanish
      interlocking type
      ESW
      cable entry
      1 cable entry per phase
      1 cable entry per phase with surge arrester
      2 cable entry per phase
      3 cable entry per phase
      type of service box
      Standard without window
      Standard with window
      Minimized without window
      control type
      Manual
      auxiliary contact composition
      1 NO + 1 NC earthing switch
      local signalling
      F21D
      Voltage presence indicator light
      F22D
      F23D
      F23DM
      Voltage presence indicator light Horstmann
      Voltage presence indicator light Kries
      Fault indication Horstmann
      Fault indication Kries
      Environment
      IP degree of protection
      Tank with HV parts : IP67
      Low voltage control compartment : IP3x
      Cable compartment : IP2xC
      Front face + mechanism : IP2x (standard)
      Front face + mechanism : IP33 (optional)
      IK degree of protection
      IK07
      height
      1380 mm (standard)
      1040 mm (optional)
      width
      360 mm
      depth
      752 mm
      ambient air temperature for operation
      -5...40 °C (standard)
      -25...40 °C (optional)
      -5...55 °C (optional - for reduced service currents)
      operating altitude
      <= 1000 m
      standards
      IEC 62271-1
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 6.4 MB
      User guide
      Date
      Size
      Add to My Documents
      FBX - Installation - Commissioning
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.