Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric FBX0000M4 Image

    Range: FBX

    Function Type

    FBX0000M4

    Schneider Electric FBX0000M4 Image
    Range: FBX

    Function Type

    FBX0000M4

    FBX Gas Insulated Switchgear - M4 function - Metering function

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      FBX
      product or component type
      Metering functional unit
      variant
      Variant for left side busbar, right side busbar
      network type
      AC
      network frequency
      50/60 Hz
      rated voltage
      12...24 kV
      [In] rated current
      630 A
      bus rated current
      630 A
      [Icw] rated short-time withstand current
      16 kA at 1 s
      21 kA at 1 s
      21 kA at 3 s
      25 kA at 1 s
      16 kA at 3 s
      integral instant protection
      16 kA at 1 s class AF
      20 kA at 1 s class AF
      Complementary
      enclosure type
      DE (double extensible)
      pressure sensor type
      Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
      Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
      Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
      Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
      language
      English
      French
      Spanish
      Hungarian
      Portuguese
      Italian
      Polish
      German
      Russian
      type of service box
      Standard without window
      local signalling
      Voltage presence indicator light
      Environment
      IP degree of protection
      Tank with HV parts : IP67
      Low voltage control compartment : IP3x
      Cable compartment : IP2xC
      Front face + mechanism : IP2x (standard)
      Front face + mechanism : IP33 (optional)
      IK degree of protection
      IK07
      height
      1380 mm
      width
      1010 mm
      depth
      720 mm
      ambient air temperature for operation
      -5...40 °C (standard)
      -25...40 °C (optional)
      -5...55 °C (optional - for reduced service currents)
      operating altitude
      <= 1000 m
      standards
      IEC 62271-1
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.