Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FBX0000CBb Image

Range: FBX

Function Type

FBX0000CBb

Schneider Electric FBX0000CBb Image
Range: FBX

Function Type

FBX0000CBb

FBX Gas Insulated Switchgear - CBb function - Busbar protection with CB

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    FBX
    product or component type
    Busbar protection with vacuum circuit-breaker
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] rated voltage
    12...24 kV
    [Ir] rated current
    630 A
    bus rated current
    630 A
    [Icw] rated short-time withstand current
    16 kA at 1 s
    21 kA at 1 s
    21 kA at 3 s
    25 kA at 1 s
    16 kA at 3 s
    internal arc
    16 kA at 1 s class AFL
    20 kA at 1 s class AFL
    25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
    Complementary
    extensibility
    DE (double extensible)
    pressure detection in cubicle
    Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
    Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
    Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
    Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
    operating handle
    Extended version
    Anti reflex version
    Standard
    user manual
    Polish
    Spanish
    French
    German
    Italian
    Portuguese
    English
    Russian
    Hungarian
    cable box type
    Standard without window
    Standard with window
    relay type
    Current control relay SEG WIC1-2PE with current transformer sensor
    Current control relay SEG WIC1-4P with current transformer sensor
    Current control relay SEG WIC1-4PE with current transformer sensor
    Current control relay DPX-1 with current transformer sensor
    Current control relay SEG WIC1-3PE with current transformer sensor
    control type
    Manual : O - 0.3 sec - CO - 15 sec - CO
    Motor mechanism 48...220 V at DC
    Motor mechanism 110...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC switch disconnector
    1 NO + 1 NC earthing switch
    2 NO + 2 NC vacuum circuit-breaker
    current transformer type
    : protection on bushing
    : measuring on cable
    local signalling
    Voltage presence indicator light
    Environment
    IP degree of protection
    Tank with HV parts : IP67
    Low voltage control compartment : IP3x
    Cable compartment : IP2xC
    Front face + mechanism : IP2x (standard)
    Front face + mechanism : IP33 (optional)
    IK degree of protection
    IK07
    height
    1380 mm
    width
    625 mm
    depth
    873 mm
    ambient air temperature for operation
    -5...40 °C (standard)
    -25...40 °C (optional)
    -5...55 °C (optional - for reduced service currents)
    operating altitude
    <= 1000 m
    standards
    IEC 62271-1
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 6.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Instructions Installation-Commissioning-Operation-Maintenance
    FBX - Installation - Commissioning
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.