Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FBX0000CB Image

Range: FBX

Function Type

FBX0000CB

Schneider Electric FBX0000CB Image
Range: FBX

Function Type

FBX0000CB

FBX Gas Insulated Switchgear - CB function - Outgoing feeder protection with CB

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    FBX
    product or component type
    Outgoing feeder protection with vacuum circuit-breaker
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] rated voltage
    12...24 kV
    [Ir] rated current
    630 A
    bus rated current
    1250 A
    630 A
    [Icw] rated short-time withstand current
    16 kA at 1 s
    21 kA at 1 s
    21 kA at 3 s
    25 kA at 1 s
    16 kA at 3 s
    internal arc
    16 kA at 1 s class AFL
    20 kA at 1 s class AFL
    25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
    Complementary
    extensibility
    DE (double extensible)
    bushing type
    Type C
    pressure detection in cubicle
    Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
    Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
    Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
    Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
    operating handle
    Standard
    Extended version
    Anti reflex version
    user manual
    Polish
    Spanish
    Hungarian
    English
    German
    Portuguese
    Italian
    French
    Russian
    interlocking type
    ESW + LBSW
    cable entry
    1 cable entry per phase
    1 cable entry per phase with surge arrester
    2 cable entry per phase
    cable box type
    Standard with window
    Standard without window
    relay type
    Current control relay SEG WIC1-2PE with current transformer sensor
    Current control relay SEG WIC1-4P with current transformer sensor
    Current control relay SEG WIC1-4PE with current transformer sensor
    Current control relay DPX-1 with current transformer sensor
    Current control relay SEG WIC1-3PE with current transformer sensor
    control type
    Manual : O - 0.3 sec - CO - 15 sec - CO
    Motor mechanism 48...220 V at DC
    Motor mechanism 110...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC switch disconnector
    1 NO + 1 NC earthing switch
    2 NO + 2 NC vacuum circuit-breaker
    current transformer type
    : protection on bushing
    : measuring on cable
    local signalling
    Voltage presence indicator light
    Environment
    IP degree of protection
    Tank with HV parts : IP67
    Low voltage control compartment : IP3x
    Cable compartment : IP2xC
    Front face + mechanism : IP2x (standard)
    Front face + mechanism : IP33 (optional)
    IK degree of protection
    IK07
    height
    1380 mm
    width
    490 mm
    depth
    873 mm
    ambient air temperature for operation
    -5...40 °C (standard)
    -25...40 °C (optional)
    -5...55 °C (optional - for reduced service currents)
    operating altitude
    <= 1000 m
    standards
    IEC 62271-1
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/18
    Size 6.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Instructions Installation-Commissioning-Operation-Maintenance
    FBX - Installation - Commissioning
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.