Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FBX0000C Image

View all FBX

FBX - FBX0000C

Function Type

Schneider Electric FBX0000C Image
View all FBX
FBX - FBX0000C
Function Type

FBX Gas Insulated Switchgear - C function - switch-disconnector

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    FBX
    product or component type
    Cable incoming or outgoing feeder with switch-disconnector and earthing switch
    network type
    AC
    network frequency
    50/60 Hz
    [Ur] rated voltage
    12...24 kV
    [Ir] rated current
    630 A
    bus rated current
    1250 A
    630 A
    [Icw] rated short-time withstand current
    16 kA at 1 s
    21 kA at 1 s
    21 kA at 3 s
    25 kA at 1 s
    16 kA at 3 s
    internal arc
    16 kA at 1 s class AFL
    16 kA at 1 s class AFLR (with exhaust towards the bottom)
    20 kA at 1 s class AFL
    20 kA at 1 s class AFLR (with exhaust towards the bottom)
    25 kA at 1 s class AFL (with exhaust towards the bottom) NKT cable required for two cables per phase fitting
    Complementary
    extensibility
    RE (right extensible)
    DE (double extensible)
    NE (not extensible)
    bushing type
    Type C (standard)
    Type C (test cable option)
    Type B (option)
    pressure detection in cubicle
    Standard manometer without contact (< 1000 m, minimum temperature-5 °C)
    Pressure gauge with position contact (< 1000 m, minimum temperature-5 °C)
    Standard densimeter without contact (>= 1000 m, minimum temperature-25 °C)
    Densimeter with position contact (>= 1000 m, minimum temperature-25 °C)
    operating handle
    Anti reflex version
    Standard
    Extended version
    user manual
    Italian
    French
    Spanish
    Portuguese
    English
    German
    Hungarian
    Polish
    Russian
    interlocking type
    ESW + LBSW
    cable entry
    1 cable entry per phase
    1 cable entry per phase with surge arrester
    2 cable entry per phase
    3 cable entry per phase
    cable box type
    Standard with window
    Standard without window
    Minimized without window
    control type
    Motor mechanism 24...220 V at DC
    Manual
    Motor mechanism 100...230 V at AC
    auxiliary contact composition
    2 NO + 2 NC switch disconnector
    1 NO + 1 NC earthing switch
    local signalling
    F21D
    Voltage presence indicator light
    F22D
    F23D
    F23DM
    Voltage presence indicator light Horstmann
    Voltage presence indicator light Kries
    Fault indication Horstmann
    Fault indication Kries
    Environment
    IP degree of protection
    Tank with HV parts : IP67
    Low voltage control compartment : IP3x
    Cable compartment : IP2xC
    Front face + mechanism : IP2x (standard)
    Front face + mechanism : IP33 (optional)
    IK degree of protection
    IK07
    height
    1380 mm (standard)
    1040 mm (optional)
    width
    360 mm
    depth
    752 mm
    ambient air temperature for operation
    -5...40 °C (standard)
    -25...40 °C (optional)
    -5...55 °C (optional - for reduced service currents)
    operating altitude
    <= 1000 m
    standards
    IEC 62271-1
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/16/18
    Size 11.2 MB
    User guide
    Date
    Size
    Add to My Documents
    FBX - Installation - Commissioning
    FBX - Operation - Maintenance
    Date 6/19/18
    Size 717.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.