You can choose another country to view available products or go to our Global website for company information.
range |
EcoStruxure Building Expert
| |
---|---|---|
product or component type |
Cover frame
| |
accessory / separate part category |
Replacement part
| |
colour tint |
White
|
range compatibility |
EcoStruxure Building Expert SE8000 Series SE8300 room controllerEcoStruxure Building Expert SE8000 Series SER8300 room controller
| |
---|---|---|
device mounting |
Flush
| |
number of modules |
1 module: 51.3 x 69 mm
| |
fixing mode |
Glued
| |
surface finish |
Matt
| |
surface treatment |
Untreated
| |
material |
Centre plate plastic
| |
height |
120 mm
| |
width |
86 mm
| |
depth |
25 mm
|
relative humidity |
35...60 %
| |
---|---|---|
ambient air temperature for operation |
15...35 °C
| |
IK degree of protection |
IK05
|