Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

F400 with floor rolling Fuse Truck upto 36kV, 31.5kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    F400
    product or component type
    Fuse-switch
    technology type
    Air insulated switchgear cubicle
    Loss of service continuity category cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    36 kV
    [Ud] Insulation voltage power frequency
    70 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    170 kV peak
    bus rated current
    200 A
    [Ir] Rated current
    1250 A
    2500 A
    [Ik] Short time withstand current
    20 kA for 1 s
    IP degree of protection
    IP4X
    IP3x
    cable connection
    4 x 240 mm² per phase (bottom)
    height
    2255 mm
    width
    900 mm
    depth
    3070 mm
    Complementary
    internal arc classification
    Internal arc class AFL
    internal arc protection
    25 kA 1 s
    31.5 kA 0.5 s
    additional device type
    Relay SEPAM
    Relay Easergy P3
    Relay
    MiCOM relay
    PowerLogic PM200 power meter
    PowerLogic PM800 power meter
    Eon power meter
    Thermal sensor TH110 : busbar (optional)
    Thermal sensor TH110 : cable (optional)
    local signalling
    LED optional for presence of voltage
    arc fault detector option
    Yes vamp - (ordered separately)
    product destination
    Magelis HMI SMD
    Environment
    standards
    IEC 62271-200
    type of installation
    Indoor installation
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    F400 Air Insulated Switchboard withdrawable Vacuum/SF6 circuit-breaker up to 36/40.5kV (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /