Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric F-SM6R-QM-A2 Image
Discontinued

F-SM6R-QM-A2

Schneider Electric F-SM6R-QM-A2 Image
Discontinued
F-SM6R-QM-A2

SM6-24 QM500 LBS Mot630A,CI2,motorised220Vac,T. Fuse,Fuse HolderDIN cubicle

Show more characteristics
F-SM6R-QM-A2  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    QM 500
    product or component type
    Fuse-switch
    internal arc protection
    12.5 kA 1 s
    cable connection
    1 x 95 mm² per phase (bottom)
    Complementary
    Rated voltage (Ur)
    24 kV
    Rated normal current (Ir)
    630 A
    bus rated current
    630 A
    type of operator
    CI2 motor mechanism
    control circuit voltage (Uc)
    220 V AC opening coil
    220 V AC motor
    fuse type
    FUSARC 6.3…125 A
    number of contacts
    2
    contacts type and composition
    1 NO + 1 NC
    counting device type
    Operating counter optional
    width
    500 mm
    depth
    950 mm
    net weight
    130 kg
    Environment
    standards
    IEC 62271-200
    ambient air temperature for operation
    -5…40 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 12.2 MB
    Date 10/3/18
    Description
    2015 edition
    User guide
    Format
    Size
    Date
    Add to My Documents
    Installation and Commissioning Guide (Version 01)
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    Size pdf
    Size 15.7 MB
    Date 9/26/19
    Description
    Installation and Commissioning Guide for all functions and accessories for SM6-24kV range
    Size pdf
    Size 19.6 MB
    Date 8/24/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size stp
    Size 758.2 KB
    Date 5/9/17
    Size dxf
    Size 551.1 KB
    Date 5/9/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 254.7 KB
    Date 9/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /