Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SM6-24
Schneider Electric F-SM6R-IM-A9 Image

F-SM6R-IM-A9

Schneider Electric F-SM6R-IM-A9 Image
F-SM6R-IM-A9

SM6-24 IM500 LBS SM6 Mot 630A, Motorize 220VAC,use CI1 motorize cubicle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear
    device short name
    IM 500
    product or component type
    Switch
    internal arc protection
    12.5 kA 1 s
    cable connection
    1 x 240 mm² per phase (bottom)
    Complementary
    bus rated current
    630 A
    type of operator
    CIT manual
    contacts type and composition
    1 NO/1 NC
    counting device type
    Operating counter optional
    Environment
    product weight
    130 kg
    width
    500 mm
    standards
    IEC 62271-200
    ambient air temperature for operation
    -5...40 °C
    ambient air temperature for storage
    -40...70 °C
    IP degree of protection
    IP22
    vibration resistance
    0.5 gn horizontal class 2
    0.4 gn vertical class 2
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTALLATION AND START-UP INSTRUCTIONS (Version 05)
    INSTRUCTION FOR USE_IM-PM-QM CUBICLES (Version 03)
    CAD
    Date
    Size
    Add to My Documents
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
    2D drawing SM6-24 IM switch cubicle 375mm (Version 1.0)
    3D drawing switch cubicle 375mm (Version 1.0)
    Date 5/9/17
    Size 233.2 KB
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /