Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric F-SM6R-DM1A-A1 Image

View all SM6-24

F-SM6R-DM1A-A1

Schneider Electric F-SM6R-DM1A-A1 Image
View all SM6-24
F-SM6R-DM1A-A1

SM6-24 DM1A Manual 220Vac, CT class 0.5 ratio 10-20, T20, 1 CTB cubicle

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SM6
    technology type
    Air insulated switchgear cubicle
    device short name
    DM1A
    product or component type
    Circuit breaker
    internal arc protection
    12.5 kA 1 s
    pole distance
    230 mm phase to earth
    250 mm phase to phase
    cable connection
    400 mm phase to earth
    470 mm input/output
    inter contact distance
    380 mm
    bus rated current
    630 A
    type of operator
    CS
    Spring return RI type push-button circuit breaker
    [Uc] control circuit voltage
    220 V AC opening coil
    Complementary
    mechanical interlocking
    Type 50
    accessory / separate part destination
    HMI T20
    protection type
    Circuit breaker
    circuit breaker type
    SF1 type 1
    mounting mode
    Disconnectable
    operating position
    Left-hand side (B1)
    CB name
    3P
    CB installation
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    CB rated switching sequence
    < 50 ms opening
    < 65 ms tripping
    < 70 ms closing
    CB control type
    <= 15 s
    CB closing response time
    Cable charging: 50 A C2
    Single capacitor bank: 400 A C2
    Back to back capacitor bank: 400 A C2
    standards
    IEC 62271-200
    GOST-R 52565:2006
    IEC 62271-100:2012
    ambient air temperature for storage
    -40...70 °C
    Environment
    ambient air temperature for operation
    -5...40 °C
    wiring duct
    IP3x
    vibration resistance
    0.5 gn horizontal
    0.4 gn vertical
    operating altitude
    <= 1000 m
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SM6 Air insulated switchgear up to 36 kV (Version 1.7)
    User guide
    Date
    Size
    Add to My Documents
    INSTRUCTION FOR USE-DM1 CUBICLE (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    2D drawing SM6-24 DM1 CB protection cubicle 750mm (Version 1.0)
    3D drawing SM6-24 GAM2 CB protection cubicle 750mm (Version 1.0)
    2D drawing SM6-24 QM Fuse-switch cubicle 375mm (Version 1.0)
    3D drawing Fuse-switch cubicle 375mm (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    design according to standard SM6 and et 36kv (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /