Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EZETEX4P Image

    Range: EasyPact EZC

    separate components

    EZETEX4P

    Schneider Electric EZETEX4P Image
    Range: EasyPact EZC

    separate components

    EZETEX4P

    circuit breaker terminal extensions - 4 poles - for EZ250

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EZC250
      EZCV250
      range
      EasyPact
      product or component type
      Terminal extension
      accessory / separate part category
      Connection accessory
      range compatibility
      Easypact - EZC circuit breaker
      Easypact - EZCV circuit breaker
      poles description
      4P
      quantity per set
      Set of 4
      breaking capacity code
      F
      H
      N
      Complementary
      [In] rated current
      250 A
      compatibility code
      Terminal extensions
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.