Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EZCV250H4100 Image

Range: EasyPact EZC

circuit breaker

EZCV250H4100

Schneider Electric EZCV250H4100 Image
Range: EasyPact EZC

circuit breaker

EZCV250H4100

circuit breaker Easypact EZCV250H - TMD - 100 A - 4 poles 3d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact
    product or component type
    Circuit breaker
    device short name
    Easypact EZCV250H
    circuit breaker name
    Easypact EZCV250H
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A ( 40 °C )
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    H
    breaking capacity
    25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 18 kA 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 50 kA 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 12.5 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    100 A ( 40 °C )
    protection type
    Earth-leakage protection
    Overload protection
    Short-circuit protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    10000 cycles
    electrical durability
    Category A : 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    neutral protection setting
    Without protection
    earth-leakage protection
    With
    height
    165 mm
    width
    140 mm
    depth
    68 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    JIS C8201-2-2
    GB/T 14048.2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -35...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 13.9 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/26/11
    Size 142.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/30/17
    Size 193.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.