Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EZC630N4400N Image

Range: EasyPact EZC

circuit breaker

EZC630N4400N

Schneider Electric EZC630N4400N Image
Range: EasyPact EZC

circuit breaker

EZC630N4400N

circuit breaker Easypact EZC630N - TMD - 400 A - 4 poles 3d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact
    product or component type
    Circuit breaker
    device short name
    Easypact EZC630N
    circuit breaker name
    Easypact EZC630N
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    630 A ( 40 °C )
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    250 V DC conforming to IEC 60947-2
    440 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    Icu 40 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 36 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 36 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 36 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 40 kA 220/230 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 380 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 36 kA 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 18 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    250 A ( 50 °C )
    protection type
    Overload protection
    Short-circuit protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    10000 cycles
    electrical durability
    Category A : 1000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    44 mm
    local signalling
    Positive contact indication
    contact position indicator
    Yes
    magnetic tripping current
    5000 A
    neutral protection setting
    Without protection
    long time pick-up adjustment type Ir
    Fixed
    long time delay adjustment type
    Fixed
    earth-leakage protection
    Without
    height
    255 mm
    width
    185 mm
    depth
    140 mm
    product weight
    6.4 kg
    quantity per set
    1 piece
    colour
    Black
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    JIS C8201-2-2
    GB/T 14048.2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -35...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 13.9 MB
    EasyPact EZC catalog
    Date 6/22/18
    Size 1.7 MB
    Date 6/22/18
    Size 418.9 KB
    Date 6/22/18
    Size 12.5 MB
    Date 6/22/18
    Size 5.9 MB
    Date 6/22/18
    Size 5.1 MB
    Date 6/22/18
    Size 4.7 MB
    Date 6/22/18
    Size 6.3 MB
    Date 6/22/18
    Size 5.9 MB
    Date 6/22/18
    Size 3 MB
    Date 6/22/18
    Size 2.6 MB
    Date 6/22/18
    Size 28 MB
    Date 6/22/18
    Size 18.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 6/22/18
    Size 2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.