Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EZC630H3400N Image

    Range: EasyPact EZC

    circuit breaker

    EZC630H3400N

    Schneider Electric EZC630H3400N Image
    Range: EasyPact EZC

    circuit breaker

    EZC630H3400N

    circuit breaker Easypact EZC630H - TMD - 320 A - 3 poles 3d

    Show more characteristics >
    Product Selector >
    Do you need help selecting a circuit breaker Easypact EZC630H - TMD - 320 A - 3 poles 3d?

    Get Started
    Add to My Favorites Remove from My Favorites

    • Main
      range
      EasyPact
      range of product
      EasyPact
      product name
      EasyPact EZC
      product or component type
      Circuit breaker
      device short name
      Easypact EZC630H
      circuit breaker name
      Easypact EZC630H
      device application
      Distribution
      poles description
      3P
      protected poles description
      3t
      network type
      DC
      AC
      network frequency
      50/60 Hz
      [In] rated current
      630 A ( 40 °C )
      [Ui] rated insulation voltage
      690 V AC 50/60 Hz conforming to IEC 60947-2
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60947-2
      [Ue] rated operational voltage
      250 V DC conforming to IEC 60947-2
      440 V AC 50/60 Hz conforming to IEC 60947-2
      breaking capacity code
      H
      breaking capacity
      Icu 70 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 50 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 50 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
      [Ics] rated service breaking capacity
      Ics 70 kA 220/230 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 50 kA 380 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 50 kA 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 25 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
      suitability for isolation
      Yes conforming to IEC 60947-2
      utilisation category
      Category A
      trip unit name
      TM-D
      trip unit technology
      Thermal-magnetic
      trip unit rating
      500 A ( 50 °C )
      protection type
      Short-circuit protection
      Overload protection
      pollution degree
      3 conforming to IEC 60947
      Complementary
      control type
      Toggle
      mounting mode
      Fixed
      mounting support
      Backplate
      upside connection
      Front
      downside connection
      Front
      mechanical durability
      10000 cycles
      electrical durability
      Category A : 3000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
      connection pitch
      45 mm
      local signalling
      Positive contact indication
      contact position indicator
      Yes
      magnetic tripping current
      5000 A
      neutral protection setting
      Without protection
      long time pick-up adjustment type Ir
      Fixed
      long time delay adjustment type
      Fixed
      earth-leakage protection
      Without
      height
      255 mm
      width
      140 mm
      depth
      140 mm
      product weight
      4.8 kg
      quantity per set
      1 piece
      colour
      Black
      compatibility code
      EZC630
      Environment
      standards
      JIS C8201-2-2
      GB/T 14048.2
      EN/IEC 60947-2
      EN/IEC 60947-1
      IP degree of protection
      IP20 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      ambient air temperature for operation
      -25...70 °C
      ambient air temperature for storage
      -35...85 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1316  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Not classified OPS characteristics
      market segment
      Small commercial
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Date 12/28/17
      Size 6.9 MB
      Technical leaflet
      Date
      Size
      Add to My Documents
      Date 10/18/17
      Size 2 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.