Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EZC400N44400 Image

    Range: EasyPact EZC

    Legacy

    EZC400N44400

    Schneider Electric EZC400N44400 Image
    Range: EasyPact EZC

    Legacy

    EZC400N44400

    circuit breaker Easypact EZC400N - TMD - 400 A - 4 poles 4d

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact
      product or component type
      Circuit breaker
      device short name
      Easypact EZC400N
      circuit breaker name
      Easypact EZC400N
      device application
      Distribution
      poles description
      4P
      protected poles description
      4t
      network type
      AC
      DC
      network frequency
      50/60 Hz
      [In] rated current
      400 A ( 40 °C )
      [Ui] rated insulation voltage
      690 V AC 50/60 Hz conforming to IEC 60947-2
      [Uimp] rated impulse withstand voltage
      8 kV conforming to IEC 60947-2
      [Ue] rated operational voltage
      250 V DC conforming to IEC 60947-2
      440 V AC 50/60 Hz conforming to IEC 60947-2
      breaking capacity code
      N
      breaking capacity
      Icu 40 kA at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 36 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 36 kA at 380 V AC 50/60 Hz conforming to IEC 60947-2
      Icu 36 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
      [Ics] rated service breaking capacity
      Ics 20 kA 220/230 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 18 kA 380 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 18 kA 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 18 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
      suitability for isolation
      Yes conforming to IEC 60947-2
      utilisation category
      Category A
      trip unit name
      TM-D
      trip unit technology
      Thermal-magnetic
      trip unit rating
      350 A ( 50 °C )
      protection type
      Overload protection
      Short-circuit protection
      pollution degree
      3 conforming to IEC 60947
      Complementary
      control type
      Toggle
      mounting mode
      Fixed
      mounting support
      Backplate
      upside connection
      Front
      downside connection
      Front
      mechanical durability
      10000 cycles
      electrical durability
      Category A : 4000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
      connection pitch
      45 mm
      local signalling
      Positive contact indication
      contact position indicator
      Yes
      magnetic tripping current
      6000 A
      neutral protection setting
      Without protection
      long time pick-up adjustment type Ir
      Fixed
      long time delay adjustment type
      Fixed
      earth-leakage protection
      Without
      height
      255 mm
      width
      185 mm
      depth
      140 mm
      product weight
      6.4 kg
      quantity per set
      1 piece
      colour
      Black
      Environment
      standards
      JIS C8201-2-2
      GB/T 14048.2
      EN/IEC 60947-2
      EN/IEC 60947-1
      IP degree of protection
      IP20 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      ambient air temperature for operation
      -25...70 °C
      ambient air temperature for storage
      -35...85 °C
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.