Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EZC250H44225 Image

    Range: EasyPact EZC

    circuit breaker

    EZC250H44225

    Schneider Electric EZC250H44225 Image
    Range: EasyPact EZC

    circuit breaker

    EZC250H44225

    circuit breaker Easypact EZC250H - TMD - 225 A - 4 poles 4d

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact
      product or component type
      Circuit breaker
      device short name
      Easypact EZC250H
      circuit breaker name
      Easypact EZC250H
      device application
      Distribution
      poles description
      4P
      protected poles description
      4t
      network type
      AC
      DC
      network frequency
      50/60 Hz
      [In] rated current
      250 A ( 40 °C )
      [Ui] rated insulation voltage
      690 V AC 50/60 Hz conforming to IEC 60947-2
      [Uimp] rated impulse withstand voltage
      6 kV conforming to IEC 60947-2
      [Ue] rated operational voltage
      250 V DC conforming to IEC 60947-2
      550 V AC 50/60 Hz conforming to IEC 60947-2
      breaking capacity code
      H
      breaking capacity
      25 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
      10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
      30 kA Icu at 125 V DC 1P conforming to IEC 60947-2
      30 kA Icu at 250 V DC 2P conforming to IEC 60947-2
      85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
      36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
      [Ics] rated service breaking capacity
      Ics 15 kA 125 V DC conforming to IEC 60947-2
      Ics 15 kA 250 V DC conforming to IEC 60947-2
      Ics 18 kA 380...415 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 5 kA 550 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 12.5 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
      Ics 42.5 kA 220...240 V AC 50/60 Hz conforming to IEC 60947-2
      suitability for isolation
      Yes conforming to IEC 60947-2
      utilisation category
      Category A
      trip unit name
      TM-D
      trip unit technology
      Thermal-magnetic
      trip unit rating
      225 A ( 50 °C )
      protection type
      Overload protection
      Short-circuit protection
      pollution degree
      3 conforming to IEC 60947
      Complementary
      control type
      Toggle
      mounting mode
      Fixed
      mounting support
      Backplate
      upside connection
      Front
      downside connection
      Front
      mechanical durability
      10000 cycles
      electrical durability
      Category A : 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
      connection pitch
      35 mm
      local signalling
      Positive contact indication
      neutral protection setting
      Without protection
      earth-leakage protection
      Without
      height
      165 mm
      width
      140 mm
      depth
      60 mm
      Environment
      standards
      EN/IEC 60947-1
      EN/IEC 60947-2
      JIS C8201-2-2
      GB/T 14048.2
      IP degree of protection
      IP20 conforming to IEC 60529
      IK degree of protection
      IK07 conforming to EN 50102
      ambient air temperature for operation
      -25...70 °C
      ambient air temperature for storage
      -35...85 °C
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      End of life manual
      Date
      Size
      Add to My Documents
      Date 9/26/11
      Size 142.9 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 11/30/17
      Size 193.4 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.