Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EZC100N4075 Image

View all EasyPact EZC

EasyPact EZC - EZC100N4075

circuit breaker

Schneider Electric EZC100N4075 Image
View all EasyPact EZC
EasyPact EZC - EZC100N4075
circuit breaker

circuit breaker Easypact EZC100N - TMD - 75 A - 4 poles 3d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact
    product or component type
    Circuit breaker
    device short name
    Easypact EZC100N
    circuit breaker name
    Easypact EZC100N
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    network type
    AC
    DC
    network frequency
    50/60 Hz
    [In] rated current
    100 A ( 40 °C )
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    250 V DC conforming to IEC 60947-2
    550 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    10 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    5 kA Icu at 125 V DC 1P conforming to IEC 60947-2
    5 kA Icu at 250 V DC 2P conforming to IEC 60947-2
    5 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 5 kA 440 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 9 kA 380...400 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 12.5 kA 110...130 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 12.5 kA 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 2.5 kA 125 V DC conforming to IEC 60947-2
    Ics 2.5 kA 250 V DC conforming to IEC 60947-2
    Ics 2.5 kA 550 V AC 50/60 Hz conforming to IEC 60947-2
    Ics 7.5 kA 415 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    75 A ( 50 °C )
    protection type
    Overload protection
    Short-circuit protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    8500 cycles
    electrical durability
    Category A : 1500 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    25 mm
    local signalling
    Positive contact indication
    neutral protection setting
    Without protection
    earth-leakage protection
    Without
    height
    130 mm
    width
    100 mm
    depth
    60 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    JIS C8201-2-2
    GB/T 14048.2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -35...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    EasyPact EZC catalog
    Date 12/17/18
    Size 18.7 MB
    Date 12/17/18
    Size 18.7 MB
    Date 11/8/18
    Size 18.7 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD of EZC 100 4P
    Date 12/7/18
    Size 13.2 MB
    Date 12/7/18
    Size 3.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 330.7 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.