Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EZAUX10 Image

    Range: EasyPact EZC

    separate components

    EZAUX10

    Schneider Electric EZAUX10 Image
    Range: EasyPact EZC

    separate components

    EZAUX10

    signalling switch AX 1 NO/NCstandard - for Easypact

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EZC100
      range
      EasyPact
      device short name
      AX
      product or component type
      Switch
      device application
      Signalling
      signal contacts composition
      1 NO/NC
      Complementary
      auxiliary contacts type
      Standard
      [Ith] conventional free air thermal current
      5 A
      [Ie] rated operational current
      DC-12 : 2.5 A DC 48 V
      AC-15 : 2 A AC 50/60 Hz 250 V
      DC-12 : 0.2 A DC 250 V
      DC-14 : 0.2 A DC 250 V
      AC-12 : 3 A AC 50/60 Hz 250 V
      AC-15 : 5 A AC 50/60 Hz 48 V
      DC-14 : 1 A DC 48 V
      DC-12 : 0.4 A DC 125 V
      AC-12 : 5 A AC 50/60 Hz 24 V
      DC-12 : 4 A DC 24 V
      AC-12 : 5 A AC 50/60 Hz 48 V
      AC-15 : 5 A AC 50/60 Hz 24 V
      AC-12 : 5 A AC 50/60 Hz 125 V
      DC-14 : 0.4 A DC 125 V
      DC-14 : 3 A DC 24 V
      AC-15 : 3 A AC 50/60 Hz 125 V
      minimum load
      10 mA at 24 V
      auxiliary connection terminal
      Lead wire
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.