Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EZAUVR048DC Image

Range: EasyPact EZC

separate components

EZAUVR048DC

Schneider Electric EZAUVR048DC Image
Range: EasyPact EZC

separate components

EZAUVR048DC

undervoltage release MN - 48 V DC - for EZC400

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    MN
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    EasyPact EZC
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    48 V DC
    Complementary
    threshold tripping voltage
    0.35...0.7 Un - during opening time
    0.85 Un - during closing time
    response time
    50 ms
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 13.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.