Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

terminal shield - 4 poles - for EZC100 - set of 2

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    Terminal shields
    accessory / separate part category
    Insulation accessory
    range compatibility
    Easypact EasyPact EZC
    accessory / separate part type
    Insulation accessories
    poles description
    4P
    quantity per set
    Set of 2
    Complementary
    connection pitch
    60 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0734  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    EasyPact EZC catalog (Version 1.1)
    Date 2/26/16
    Size 18.7 MB
    Date 2/26/16
    Size 18.7 MB
    catalogue Prisma G (Version 3.1)
    Date 6/1/18
    Size 73.3 MB
    EasyPact EZC catalog (Version 1.0)
    Date 1/1/17
    Size 18.7 MB
    Catalogue Prisma P 2018 (Version 4.1)
    Date 7/1/18
    Size 85.6 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    EasyPact EZC 100 Instruction sheet (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /