Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Easy9
    product or component type
    Comb busbar tooth cover
    accessory / separate part category
    Insulation accessories
    poles description
    1P
    quantity per set
    Set of 5
    Complementary
    [In] rated current
    80 A
    [Ui] rated insulation voltage
    500 V
    range compatibility
    Easy9
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /