Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Easy9 devices
Schneider Electric EZ9X33157 Image

EZ9X33157

Schneider Electric EZ9X33157 Image
EZ9X33157

Easy9 - comb busbar - 1L - 18 mm pitch - 57 modules - 80A

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Easy9
    product or component type
    Comb busbar
    accessory / separate part category
    Connection accessory
    lines description
    1L
    Length in 18 mm modules
    57
    Complementary
    number of ways
    57 ways 1 L
    poles configuration for 1 way
    1 x 1P
    connection pitch
    18 mm
    connector type
    Tooth
    distance between way
    18 mm
    insulation
    Insulated
    device presentation
    Cuttable
    [Ie] rated operational current
    80 A ( 40 °C )
    [Ue] rated operational voltage
    230 V AC Ph/N
    [Ui] rated insulation voltage
    500 V AC conforming to IEC 61439-1
    mounting mode
    Horizontal
    mounting location
    Top or bottom on tunnel type terminals
    9 mm pitches
    114
    width
    1000 mm
    colour
    Light grey ( RAL 7035 )
    range compatibility
    Easy9 MCB
    Easy9 RCBO
    Easy9 RCCB
    Easy9 switch
    Environment
    standards
    IEC 60947-7-1
    IEC 61439-1
    IEC 60664
    product certifications
    CE
    fire resistance
    850 °C ( 30 s ) conforming to IEC 60695-2-1
    pollution degree
    3 conforming to IEC 60947-7-1
    IP degree of protection
    IP20 with end-pieces and tooth covers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /