Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EZ4UVR024ACDC Image

    Range: EasyPact EZC

    separate components

    EZ4UVR024ACDC

    Schneider Electric EZ4UVR024ACDC Image
    Range: EasyPact EZC

    separate components

    EZ4UVR024ACDC

    undervoltage release UVR - 24 V AC, 24 V DC - for EZC400

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      device short name
      UVR
      product or component type
      Voltage release
      device application
      Control
      range compatibility
      EasyPact EZC
      voltage release type
      Undervoltage release
      [Uc] control circuit voltage
      24 V AC
      24 V DC
      Complementary
      threshold tripping voltage
      0.35...0.7 x Un - during opening time
      0.85 x Un - during closing time
      supply inrush power
      10 W
      5 VA
      mounting mode
      Internal mounting
      response time
      < 50 ms
      < 100 ms
      auxiliary connection terminal
      Pre-wired 0...1.5 mm²
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.