Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EZ4SHT048ACDC Image

    Range: EasyPact EZC

    separate components

    EZ4SHT048ACDC

    Schneider Electric EZ4SHT048ACDC Image
    Range: EasyPact EZC

    separate components

    EZ4SHT048ACDC

    shunt trip release SHT - 24..8 V AC, 24..48 V DC - for EZC400

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      EasyPact
      range of product
      EZC400
      device short name
      SHT
      product or component type
      Voltage release
      device application
      Control
      range compatibility
      EasyPact EZC
      voltage release type
      Shunt trip release
      [Uc] control circuit voltage
      24...48 V AC
      24...48 V DC
      Complementary
      control signal type
      Impulse
      Maintained
      impulse duration
      >= 20 ms
      threshold tripping voltage
      0.7 Un - during opening time
      supply inrush power
      30 VA
      35 W
      mounting mode
      Internal mounting
      response time
      < 50 ms
      < 100 ms
      auxiliary connection terminal
      Pre-wired 0...1.5 mm²
      market segment
      Small commercial
      compatibility code
      SHT
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.