Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ProtectNet
Schneider Electric EXTENSAO5M Image

EXTENSAO5M

Schneider Electric EXTENSAO5M Image
EXTENSAO5M

APC Power Strip, Black, 4 outlet, 5 meters cable, Bivolt

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power Strip, Black, 4 outlet, 5 meters cable, Bivolt
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Number of Outlets
    4
    Receptacle Style
    NBR14136
    Input
    Input Connections
    NBR 14136
    Cord Length
    5 meters
    Maximum Input Current
    9 A
    Physical
    Net Weight
    0.67 kg
    Maximum Height
    42.0 mm
    Maximum Width
    162.0 mm
    Maximum Depth
    55.0 mm
    Shipping Weight
    0.69 kg
    Shipping Height
    300.0 mm
    Shipping Width
    200.0 mm
    Shipping Depth
    60.0 mm
    Conformance
    Standard warranty
    1 year repair or replace
  • Documents

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 776.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Date 1/28/19
    Size 602.2 KB
    Date 1/28/19
    Size 147.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /