Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXERMCB20 Image

View all EasyPact EXE

EasyPact EXE - EXERMCB20

Remote operation

Schneider Electric EXERMCB20 Image
View all EasyPact EXE
EasyPact EXE - EXERMCB20
Remote operation

RackingTrolleyMotorization200-250VDC/DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact EXE
    device short name
    Motor
    product or component type
    Motor mechanism
    [Us] rated supply voltage
    200...250 V AC
    200...250 V DC
    device application
    Racking device motorization
    stroke length
    200 mm
    Complementary
    inrush current
    5 A
    maximum operating frequency
    1 rack-in/rack-out per 3 minutes
    power consumption in W
    37 W
    input current
    0.2 A
    mounting mode
    Fixed
    accessory / separate part type
    Racking device
    Environment
    width
    52 mm
    height
    52 mm
    depth
    175 mm
    product weight
    1.8 kg
    Operations and descriptions
    Operation
    300
    Operation description
    Assembly and test
    Duration of operation
    90
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 4.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.