Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EXERMCB10 Image

    Range: EasyPact EXE

    Remote operation

    EXERMCB10

    Schneider Electric EXERMCB10 Image
    Range: EasyPact EXE

    Remote operation

    EXERMCB10

    RackingTrolleyMotorization100-125VDC/DC

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact EXE
      device short name
      Motor
      product or component type
      Motor mechanism
      [Us] rated supply voltage
      100...125 V AC
      100...125 V DC
      device application
      Racking device motorization
      stroke length
      200 mm
      Complementary
      inrush current
      5 A
      maximum operating frequency
      1 rack-in/rack-out per 3 minutes
      power consumption in W
      37 W
      input current
      0.2 A
      mounting mode
      Fixed
      accessory / separate part type
      Racking device
      Environment
      width
      52 mm
      height
      52 mm
      depth
      175 mm
      product weight
      1.8 kg
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.