Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXECH20D Image

Range: EasyPact EXE

Remote operation

EXECH20D

Schneider Electric EXECH20D Image
Range: EasyPact EXE

Remote operation

EXECH20D

Remote Control Electrical Motor 200 to 250 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Evolis
    EasyPact EXE
    device short name
    Gear motor MCH
    product or component type
    Motor mechanism
    range compatibility
    EasyPact EXE
    Evolis
    control type
    Remote control
    device application
    Automatic spring charging
    [Uc] control circuit voltage
    200...250 V DC
    Complementary
    threshold tripping voltage
    0.85...1.1 Ua
    charging time
    6 s maximum
    maximum operating frequency
    <= 3 cycles per minute
    overcurrent protection
    2...3 x In 0.1 s motor
    power consumption in W
    180 W
    input current
    10 mA 240 V
    mounting mode
    Fixed
    accessory / separate part category
    Spare part
    accessory / separate part type
    Base function
    Operations and descriptions
    Operation
    500
    Operation description
    Assembly and test
    Duration of operation
    2
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/31/18
    Size 5.6 MB
    Date 9/11/18
    Size 2.8 MB
    Date 7/25/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.