Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EXECH20A Image

    Range: EasyPact EXE

    Remote operation

    EXECH20A

    Schneider Electric EXECH20A Image
    Range: EasyPact EXE

    Remote operation

    EXECH20A

    Remote Control Electrical Motor 200 to 240 V AC - 50/60 Hz

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact EXE
      Evolis
      device short name
      Gear motor MCH
      product or component type
      Motor mechanism
      range compatibility
      EasyPact EXE
      Evolis
      [Us] rated supply voltage
      200...250 V AC
      control type
      Remote control
      device application
      Automatic spring charging
      [Uc] control circuit voltage
      200...240 V AC 50/60 Hz
      Complementary
      threshold tripping voltage
      0.85...1.1 Ua
      charging time
      6 s maximum
      maximum operating frequency
      <= 3 cycles per minute
      overcurrent protection
      2...3 x In 0.1 s motor
      power consumption in W
      180 W
      input current
      10 mA 240 V
      mounting mode
      Fixed
      accessory / separate part category
      Spare part
      accessory / separate part type
      Base function
    • Documents and Downloads

      Language
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • All
      • German
      • English
      • Turkish
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 9/30/16
      Size 2.7 MB
      Date 4/26/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.