Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric EXE173112K1D Image

    Range: EasyPact EXE

    Disconnecting device

    EXE173112K1D

    Schneider Electric EXE173112K1D Image
    Range: EasyPact EXE

    Disconnecting device

    EXE173112K1D

    Disconnecting Device Basic Function 17.5kV 31.5kA 3s 1250A 150 IEC

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact EXE
      device short name
      DD
      product or component type
      Disconnecting device
      standards
      IEC 62271-200
      network frequency
      50/60 Hz
      rated voltage
      17.5 kV
      [Ui] rated insulation voltage
      38 kV 38 kV 50/60 Hz 50/60 Hz
      [Uimp] rated impulse withstand voltage
      95 kV
      [In] rated current
      1250 A
      [Icw] rated short-time withstand current
      31.5 kA 3 s
      pole distance
      150 mm
      poles description
      3P
      inter contact distance
      270 mm
      mounting mode
      Withdrawable
      [Ipk] rated peak withstand current
      82 kA
      Complementary
      mechanical durability
      2000 cycles
      Environment
      product weight
      29 kg
      height
      527 mm
      width
      470 mm
      depth
      429 mm
      ambient air temperature for operation
      -25...40 °C
      ambient air temperature for storage
      -40...70 °C
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.