Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXE172512L1B Image

View all EasyPact EXE

EasyPact EXE - EXE172512L1B

Circuit breaker

Schneider Electric EXE172512L1B Image
View all EasyPact EXE
EasyPact EXE - EXE172512L1B
Circuit breaker

Basic Function Vacuum Circuit Breaker 0-17.5kV 95kVp 25kA 3s 1250A 210 IEC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact EXE
    product or component type
    Vacuum circuit-breaker
    variant
    Basic
    device short name
    VCB base
    standards
    IEC 62271-100
    rated voltage
    17.5 kV
    [Ui] rated insulation voltage
    38 kV 50 Hz 1 min
    [Uimp] rated impulse withstand voltage
    95 kV peak
    short-circuit current
    25 kA
    [In] rated current
    1250 A
    [Icm] rated short-circuit making capacity
    50 kA 50 Hz
    52 kA 60 Hz
    pole distance
    210 mm
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Withdrawable
    Fixed
    [Icw] rated short-time withstand current
    25 kA 3 s
    Complementary
    protection type
    Without protection
    rated switching sequence
    O - 0.3 sec - CO - 15 sec - CO
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    operating time
    < 51 ms
    maximum breaking time
    < 66 ms
    closing response time
    < 71 ms
    mechanical durability
    M2 : 10000 cycles
    electrical endurance class
    E2 (list 1)
    [Iu] rated interrupted current
    Line charging : 10 A C1
    Cable charging : 31.5 A C1
    Single capacitor bank : 400 A C1 at 15 kV
    Environment
    height
    527 mm
    width
    594 mm
    depth
    429 mm
    product weight
    60 kg
    inter contact distance
    270 mm
    product certifications
    ASEFA
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...40 °C
    Operations and descriptions
    Operation
    100
    Operation description
    Preparation
    Duration of operation
    5
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 4.6 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 14.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 12/16/16
    Size 1.4 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/17/17
    Size 2.1 MB
    Date 2/17/17
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/13/16
    Size 122.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/11/18
    Size 2.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.