Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EXE172006L1B Image

    Range: EasyPact EXE

    Circuit breaker

    EXE172006L1B

    Schneider Electric EXE172006L1B Image
    Range: EasyPact EXE

    Circuit breaker

    EXE172006L1B

    Basic Function Vacuum Circuit Breaker 0-17.5kV 95kVp 20kA 3s 630A 210 IEC

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      EasyPact EXE
      product or component type
      Vacuum circuit-breaker
      variant
      Basic
      device short name
      VCB base
      standards
      IEC 62271-100
      rated voltage
      17.5 kV
      [Ui] rated insulation voltage
      38 kV 50 Hz 1 min
      [Uimp] rated impulse withstand voltage
      95 kV peak
      short-circuit current
      20 kA
      [In] rated current
      630 A
      [Icm] rated short-circuit making capacity
      50 kA 50 Hz
      52 kA 60 Hz
      pole distance
      210 mm
      poles description
      3P
      network type
      AC
      network frequency
      50/60 Hz
      control type
      Push-button
      mounting mode
      Withdrawable
      Fixed
      [Icw] rated short-time withstand current
      20 kA 3 s
      Complementary
      protection type
      Without protection
      rated switching sequence
      O - 3 min - CO - 3 min - CO
      O - 0.3 sec - CO - 15 sec - CO
      O - 0.3 sec - CO - 3 min - CO
      operating time
      < 51 ms
      maximum breaking time
      < 66 ms
      closing response time
      < 71 ms
      mechanical durability
      M2 : 10000 cycles
      electrical endurance class
      E2 (list 1)
      [Iu] rated interrupted current
      Line charging : 10 A C1
      Cable charging : 31.5 A C1
      Single capacitor bank : 400 A C1 at 15 kV
      Environment
      height
      527 mm
      width
      594 mm
      depth
      429 mm
      product weight
      60 kg
      inter contact distance
      270 mm
      product certifications
      ASEFA
      ambient air temperature for storage
      -40...70 °C
      ambient air temperature for operation
      -25...40 °C
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • German
      • Turkish
      Catalogue
      Date
      Size
      Add to My Documents
      Date 7/12/18
      Size 4.6 MB
      User guide
      Date
      Size
      Add to My Documents
      Date 7/11/18
      Size 14.2 MB
      CAD
      Date
      Size
      Add to My Documents
      Date 12/16/16
      Size 1.4 MB
      Brochure
      Date
      Size
      Add to My Documents
      Date 2/17/17
      Size 2.1 MB
      Date 2/17/17
      Size 3.5 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 10/13/16
      Size 122.5 KB
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 6/19/18
      Size 2.8 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.