Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXE123112K1D Image

Range: EasyPact EXE

Disconnecting device

EXE123112K1D

Schneider Electric EXE123112K1D Image
Range: EasyPact EXE

Disconnecting device

EXE123112K1D

Disconnecting Device Basic Function 12kV 31.5kA 3s 1250A 150 IEC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact EXE
    device short name
    DD
    product or component type
    Disconnecting device
    standards
    IEC 62271-200
    [fr] rated frequency
    50/60 Hz
    [Ur] rated voltage
    12 kV
    [Ud] Insulation voltage power frequency
    28 kV 28 kV 50/60 Hz 50/60 Hz
    [Up] Insulation voltage lightning impulse withstand
    75 kV
    [Ir] rated normal current
    1250 A
    [Ik] short time withstand current
    31.5 kA 3 s
    pole distance
    150 mm
    poles description
    3P
    Upper Lower connection distance
    270 mm
    mounting mode
    Withdrawable
    [Ip] rated peak withstand current
    82 kA
    Complementary
    mechanical durability
    2000 cycles
    Environment
    product weight
    29 kg
    height
    527 mm
    width
    470 mm
    depth
    429 mm
    ambient air temperature for operation
    -25...40 °C
    ambient air temperature for storage
    -40...70 °C
    Operations and descriptions
    Operation
    100
    Operation description
    Preparation
    Duration of operation
    5
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 4.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.