Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact EXE
Schneider Electric EXE123108K1B Image

EXE123108K1B

Schneider Electric EXE123108K1B Image
EXE123108K1B

Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 31.5kA 3s 800A 150 IEC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact EXE
    device short name
    VCB base
    product or component type
    Vacuum circuit-breaker
    variant
    Basic
    Rated frequency (fr)
    50/60 Hz
    standards
    IEC 62271-100
    Rated voltage (Ur)
    12 kV
    Rated short-duration power-frequency withstand voltage (Ud)
    28 kV 50 Hz for 1 min
    Rated lightning impulse withstand voltage (Up)
    75 kV peak
    Rated normal current (Ir)
    800 A
    phase distance
    150 mm
    number of poles
    3
    network type
    AC
    inter contact distance
    270 mm
    Rated short-circuit making current
    50 kA 50 Hz
    52 kA 60 Hz
    rated short-time withstand current (Ik)
    31.5 kA 3 s
    Rated short-circuit breaking current (Isc)
    31.5 kA
    control type
    Push-button
    mounting mode
    Fixed
    Withdrawable
    protection type
    Without protection
    Complementary
    Rated operating sequence
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    O - 3 min - CO - 3 min - CO
    Maximum opening time
    < 51 ms
    maximum breaking time
    66 ms
    Maximum closing time
    71 ms
    mechanical endurance
    10000 cycles M2
    Electrical endurance classification
    E2 list 1
    Rated line-charging breaking current (II)
    10 A C1 line charging:
    31.5 A C1 cable charging:
    Environment
    Weight
    50 kg
    height
    527 mm
    width
    477 mm
    depth
    429 mm
    Ambient air temperature for operation
    -25…40 °C
    Ambient air temperature for storage
    -40…70 °C
    product certifications
    ASEFA
    Operations and descriptions
    Operation
    100
    Duration of operation
    3 min
    Operation Description
    Preparation
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    • Arabic
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact EXE catalogue (Version 3.0)
    Date 10/17/17
    Size 4.6 MB
    User guide
    Date
    Size
    Add to My Documents
    User Guide for EasyPact EXE Medium Voltage Vacuum Circuit Breaker (VCB) (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    EasyPact EXE withdrawable versions (Version 1.0)
    CAD file (on TraceParts) for EXE123108K1B: Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 31.5kA 3s 800A 150 IEC (Version 2.0)
    Brochure
    Date
    Size
    Add to My Documents
    EasyPact EXE Panel Builder brochure (Version 1.0)
    EasyPact EXE technical brochure (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of conformity of EasyPact EXE (Version 1.0)
    Certificate of conformity of EasyPact EXE (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Receipt guide for EasyPact EXE (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /