Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXE123106B1B Image

View all EasyPact EXE

EasyPact EXE - EXE123106B1B

Circuit breaker

Schneider Electric EXE123106B1B Image
View all EasyPact EXE
EasyPact EXE - EXE123106B1B
Circuit breaker

Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 31.5kA 3s 630A 185 IEC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact EXE
    product type
    Vacuum circuit-breaker
    variant
    Basic
    device short name
    VCB base
    [fr] Rated frequency
    IEC 62271-100
    rated voltage
    12 kV
    [Ur] Rated voltage
    28 kV 50 Hz 1 min
    [Uimp] rated impulse withstand voltage
    75 kV peak
    [Up] Rated impulse withstand voltage
    31.5 kA
    [Ir] Rated normal current
    630 A
    phase distance
    50 kA 50 Hz
    52 kA 60 Hz
    pole distance
    185 mm
    poles description
    3P
    network type
    AC
    rated short-circuit making capacity
    50/60 Hz
    [Ik] Rated short-time withstand current
    Push-button
    [Ip] Rated peak withstand current
    Fixed
    Withdrawable
    [Isc] Short-circuit breaking current
    31.5 kA 3 s
    protection type
    Without protection
    stroke
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    Complementary
    operating time
    < 51 ms
    opening time
    <= 66 ms
    breaking time
    <= 71 ms
    closing time
    M2 : 10000 cycles
    mechanical endurance
    E2 (list 1)
    rated breaking current
    Line charging : 10 A C1
    Cable charging : 31.5 A C1
    height
    527 mm
    Environment
    width
    550 mm
    depth
    429 mm
    product weight
    55 kg
    inter contact distance
    270 mm
    product certifications
    ASEFA
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...40 °C
    Operations and descriptions
    Operation
    100
    Operation description
    Preparation
    Duration of operation
    3
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 4.6 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 14.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 12/16/16
    Size 1.4 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/17/17
    Size 2.1 MB
    Date 2/17/17
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/13/16
    Size 121 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/11/18
    Size 2.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.