Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EXE122012L1B Image

Range: EasyPact EXE

Circuit breaker

EXE122012L1B

Schneider Electric EXE122012L1B Image
Range: EasyPact EXE

Circuit breaker

EXE122012L1B

Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 1250A 210 IEC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EasyPact EXE
    product or component type
    Vacuum circuit-breaker
    variant
    Basic
    product type
    VCB base
    standards
    IEC 62271-100
    rated voltage (Ur)
    12 kV
    power-frequency withstand (Ud)
    28 kV 50 Hz 1 min
    lithgning impulse withstand (Up)
    75 kV peak
    short-circuit current (Isc)
    20 kA
    rated current (In)
    1250 A
    short-circuit making current (Ip)
    50 kA 50 Hz
    52 kA 60 Hz
    phase distance
    210 mm
    poles description
    3P
    network type
    AC
    network frequency
    50/60 Hz
    control type
    Push-button
    mounting mode
    Withdrawable
    Fixed
    short time withstand current (Ik/tk)
    20 kA 3 s
    Complementary
    protection type
    Without protection
    rated switching sequence
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    O - 0.3 sec - CO - 3 min - CO
    opening time
    < 51 ms
    breaking time
    < 66 ms
    closing time
    < 71 ms
    mechanical endurance
    M2 : 10000 cycles
    electrical endurance class
    E2 (list 1)
    rated breaking current
    Line charging : 10 A C2
    Cable charging : 25 A C2
    Single capacitor bank : 400 A C2
    Environment
    height
    527 mm
    width
    594 mm
    depth
    429 mm
    product weight
    60 kg
    inter contact distance
    270 mm
    product certifications
    ASEFA
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...40 °C
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 4.6 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 8/13/18
    Size 14.2 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 12/16/16
    Size 1.4 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2/17/17
    Size 2.1 MB
    Date 2/17/17
    Size 3.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/13/16
    Size 122.5 KB
    Date 5/5/17
    Size 132 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/11/18
    Size 2.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.