Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EasyPact EXE
Schneider Electric EXE122008A1B Image

EXE122008A1B

Schneider Electric EXE122008A1B Image
EXE122008A1B

Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 145 IEC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact EXE
    device short name
    VCB base
    product or component type
    Vacuum circuit-breaker
    variant
    Basic
    Rated frequency (fr)
    50/60 Hz
    standards
    IEC 62271-100
    Rated voltage (Ur)
    12 kV
    Rated short-duration power-frequency withstand voltage (Ud)
    28 kV 50 Hz 1 min
    Rated lightning impulse withstand voltage (Up)
    75 kV peak
    Rated normal current (Ir)
    800 A
    phase distance
    145 mm
    number of poles
    3
    network type
    AC
    inter contact distance
    270 mm
    Rated short-circuit making current
    50 kA 50 Hz
    52 kA 60 Hz
    rated short-time withstand current (Ik)
    20 kA 3 s
    Rated short-circuit breaking current (Isc)
    20 kA
    control type
    Push-button
    mounting mode
    Withdrawable
    Fixed
    protection type
    Without protection
    Complementary
    Rated operating sequence
    O - 0.3 sec - CO - 15 sec - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 3 min - CO - 3 min - CO
    Maximum opening time
    < 51 ms
    maximum breaking time
    <= 66 ms
    Maximum closing time
    <= 71 ms
    mechanical endurance
    10000 cycles M2
    Electrical endurance classification
    E2 list 1
    Rated line-charging breaking current (II)
    Line charging 10 A C2
    Cable charging 25 A C2
    Single capacitor bank 400 A C2
    Environment
    Weight
    50 kg
    height
    529 mm
    width
    470 mm
    depth
    429 mm
    Ambient air temperature for operation
    -25...40 °C
    Ambient air temperature for storage
    -40...70 °C
    product certifications
    ASEFA
    Operations and descriptions
    Operation
    100
    Operation description
    Preparation
    Duration of operation
    3
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Arabic
    • Russian
    • French
    • Italian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Easypact EXE catalogue (Version 3.0)
    Date 10/17/17
    Size 4.6 MB
    User guide
    Date
    Size
    Add to My Documents
    USER GUIDE (UP TO 17.5 KV-630 TO 2500 A ) for EasyPact EXE (Version 04)
    Integration guide for EasyPact EXE (Version 00)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for EXE122008A1B: Basic Function Vacuum Circuit Breaker 0-12kV 75kVp 20kA 3s 800A 145 IEC (Version 2.0)
    EasyPact EXE withdrawable versions (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    EasyPact EXE technical brochure (Version 1.0)
    EasyPact EXE Panel Builder brochure (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate of conformity of EasyPact EXE (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Receipt guide for EasyPact EXE (Version 02)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /