Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVP2PE74E Image

Range: EVlink Parking

Spare part

EVP2PE74E

Schneider Electric EVP2PE74E Image
Range: EVlink Parking

Spare part

EVP2PE74E

EVlink Parking Spare Part Enclosure Grey 7kW T2 with shutter-TE

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product name
    EVlink parking
    product or component type
    Enclosure
    device short name
    EVP2
    range compatibility
    EVlink parking EVF2 charging station
    EVlink parking EVW2 charging station
    poles description
    1P + N for control circuit
    1P + N for power circuit
    mounting mode
    Wall-mounted
    Floor-standing
    offer type
    Standard
    rated supply voltage
    230 V AC 50/60 Hz power circuit
    220...240 V AC 50/60 Hz control circuit
    earthing system
    IT
    TN
    TT
    socket-outlet number
    2
    socket-outlet type
    Left side : T2 with shutter / silver plated contacts
    Right side : TE / silver plated contacts
    supply current
    32 A for T2 with shutter
    10 A for TE
    Max power
    7 kW for T2 with shutter
    2.3 kW for TE
    Complementary
    control type
    2 red push-button function: stop
    2 green illuminated push-button function: start/unlock flap
    local signalling
    2 green LED flashing on side device function: on charge
    2 green LED on front device function: available
    2 orange LED on front device function: reserved
    2 red LED on front device function: not operational
    web server
    Embedded
    Ethernet service
    Configuration via web server
    height
    625 mm
    width
    400 mm
    depth
    206 mm
    product weight
    20 kg
    colour
    Grey RAL 7016
    Environment
    IP degree of protection
    IP54 off load conforming to IEC 61851-1
    IP54 on load conforming to IEC 61851-1
    IK degree of protection
    IK10 charging station conforming to IEC 61851-22
    IK10 socket-outlet : T2 with shutter conforming to IEC 61851-22
    IK08 socket-outlet : TE conforming to IEC 61851-22
    ambient air temperature for operation
    -25...40 °C conforming to IEC 61851-22
    ambient air temperature for storage
    -40...80 °C
    operating altitude
    0...2000 m conforming to IEC 61851-22
    relative humidity
    0...95 %
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.