Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EVP2PE2204 Image

    Range: EVlink Parking

    Spare part

    EVP2PE2204

    Schneider Electric EVP2PE2204 Image
    Range: EVlink Parking

    Spare part

    EVP2PE2204

    EVlink Parking Spare Part Enclosure Grey 22kW 1xT2 with Shutter

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      EVlink
      product name
      EVlink parking
      product or component type
      Enclosure
      device short name
      EVP2
      range compatibility
      EVlink parking EVF2 charging station
      EVlink parking EVW2 charging station
      poles description
      3P + N for power circuit
      1P + N for control circuit
      mounting mode
      Floor-standing
      Wall-mounted
      offer type
      Standard
      [Us] rated supply voltage
      230 V AC 50/60 Hz control circuit
      380...415 V AC 50/60 Hz power circuit
      earthing system
      IT
      TT
      TN
      socket number
      1
      socket-outlet type
      Right side : T2 with shutter / silver plated contacts
      supply current
      32 A for T2 with shutter
      nominal output power
      22 kW for T2 with shutter
      Complementary
      control type
      1 red push-button function: stop
      1 green illuminated push-button function: start/unlock flap
      local signalling
      1 green LED flashing on side device function: on charge
      1 green LED on front device function: available
      1 orange LED on front device function: reserved
      1 red LED on front device function: not operational
      web server
      Embedded
      Ethernet service
      Configuration via web server
      height
      625 mm
      width
      400 mm
      depth
      206 mm
      product weight
      20 kg
      colour
      Grey RAL 7016
      Environment
      IP degree of protection
      IP54 off load conforming to IEC 61851-1
      IP54 on load conforming to IEC 61851-1
      IK degree of protection
      IK10 charging station conforming to IEC 61851-22
      IK10 socket-outlet conforming to IEC 61851-22
      ambient air temperature for operation
      -25...50 °C conforming to IEC 61851-22
      ambient air temperature for storage
      -40...80 °C
      operating altitude
      0...2000 m conforming to IEC 61851-22
      relative humidity
      0...95 %
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Russian
      • French
      • Italian
      • German
      Catalogue
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.