Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVP2CNS321A4 Image

View all EVlink Wallbox

EVlink Wallbox - EVP2CNS321A4

Spare part

Schneider Electric EVP2CNS321A4 Image
View all EVlink Wallbox
EVlink Wallbox - EVP2CNS321A4
Spare part

Attached Cable T1 32A 1-Ph IEC 4 meters - Wallbox EVH2 spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product or component type
    Charging cable
    accessory / separate part category
    Spare part
    network number of phases
    Single phase
    poles description
    1P + N
    [In] rated current
    32 A
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    earthing system
    Compatible TT
    Compatible TN
    Compatible IT with additional isolation transformer on the power supply
    nominal output power
    7.4 W 32 A
    socket number
    1
    Complementary
    connector type
    Without connector charging station end
    T1 vehicle end silver plated contacts
    range compatibility
    EVlink wallbox EVH2 charging station
    standards
    IEC 62196-1
    IEC 62196-2
    product certifications
    CE
    length
    4 m
    product weight
    3.1 kg
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30...50 °C
    ambient air temperature for storage
    -40...80 °C
    relative humidity
    5...95 %
  • Documents and Downloads

    Language
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.