Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EVP1WCS1 Image

    Range: EVlink Parking

    Spare part

    EVP1WCS1

    Schneider Electric EVP1WCS1 Image
    Range: EVlink Parking

    Spare part

    EVP1WCS1

    EVlink - Wall-mounted cap - 1 socket-outlet

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      EVlink
      product or component type
      Cap
      mounting mode
      Wall-mounted
      socket number
      1
      material
      Steel with anti-corrosive coating
      Complementary
      range compatibility
      EVlink parking
      height
      620 mm
      width
      413 mm
      depth
      175 mm
      colour
      White
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      • Italian
      • German
      • Dutch
      Catalogue
      Date
      Size
      Add to My Documents
      EVlink - Solutions de charge pour véhicules électriques
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 9.6 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.