Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVP1HSM41 Image

Range: EVlink Wallbox

Spare part

EVP1HSM41

Schneider Electric EVP1HSM41 Image
Range: EVlink Wallbox

Spare part

EVP1HSM41

T2S socket-outlet subassembly 1-Ph IEC - Wallbox spare part

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product or component type
    Socket-outlet
    socket-outlet type
    T2 with shutter
    poles description
    1P + N
    [Us] rated supply voltage
    220...240 V AC 50/60 Hz
    supply current
    32 A
    earthing system
    Compatible TT
    Compatible TN
    Compatible IT with additional isolation transformer on the power supply
    nominal output power
    7.4 W 32 A
    range compatibility
    EVlink wallbox EVH2 charging station
    Complementary
    material
    Plastic
    product certifications
    CE
    height
    110 mm
    width
    110 mm
    depth
    90 mm
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30...50 °C
    ambient air temperature for storage
    -40...80 °C
    relative humidity
    5...95 %
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Instruction sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.