Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric EVP1FCS2 Image

Range: EVlink Parking

Spare part

EVP1FCS2

Schneider Electric EVP1FCS2 Image
Range: EVlink Parking

Spare part

EVP1FCS2

EVlink - Floor-standing cap - 2 socket-outlet

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product or component type
    Cap
    mounting mode
    Floor-standing
    socket number
    2
    material
    Steel with anti-corrosive coating
    Complementary
    range compatibility
    EVlink parking
    height
    1127 mm
    width
    413 mm
    depth
    109 mm
    colour
    White
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Dutch
    Catalogue
    Date
    Size
    Add to My Documents
    EVlink - Solutions de charge pour véhicules électriques
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 9.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.