Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric EVP1CNS32322 Image

    Range: EVlink Parking

    Accessories

    EVP1CNS32322

    Schneider Electric EVP1CNS32322 Image
    Range: EVlink Parking

    Accessories

    EVP1CNS32322

    EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      EVlink
      product or component type
      Charging cable
      accessory / separate part category
      Cabling accessory
      network number of phases
      Three phase
      poles description
      3P + N
      [In] rated current
      32 A
      [Us] rated supply voltage
      380...415 V AC 50/60 Hz
      socket number
      2
      Complementary
      socket-outlet type
      T2 / silver plated contacts charging station end
      connector type
      T2 vehicle end silver plated contacts
      T2 charging station end silver plated contacts
      range compatibility
      EVlink parking EVF2 charging station
      EVlink parking EVW2 charging station
      EVlink wallbox EVH2 charging station
      EVlink parking EVF1 charging station
      EVlink parking EVW1 charging station
      EVlink Smart Wallbox EVB1 charging station
      standards
      IEC 62196-1
      IEC 62196-2
      product certifications
      CE
      length
      5 m
      product weight
      3.2 kg
      colour
      Grey
      Environment
      IP degree of protection
      IP44 conforming to IEC 60529
      IK degree of protection
      IK10 conforming to IEC 62262
      ambient air temperature for operation
      -30...50 °C
      ambient air temperature for storage
      -40...80 °C
      relative humidity
      5...95 %
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1530  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
    • Documents and Downloads

      Language
      • English
      • Spanish
      • French
      • Italian
      • German
      • Dutch
      Catalogue
      Date
      Size
      Add to My Documents
      Instruction sheet
      Date
      Size
      Add to My Documents
      Date 9/23/16
      Size 307.9 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 3/6/18
      Size 286.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.